Check Valve, NVD 402, Flange

065B7475

NVD 402 PN16 DN125

Product details

Gross weight 22.586 Kilogram
Net weight 22.509 Kilogram
Volume 12.802 Liter
EAN 5710104063126

 

Application District Heating
China RoHS compliance Out of scope
Connection types Flange
Description NVD 402 PN16 DN125
Diameter [mm] 125 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 619 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e7217506-d988-44de-bf3d-a0870db16632
SCIP dossier product name 065B7475
Type NVD 402
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality