Butterfly valves, VFY-LG, Wafer

065B7408

VFY-LGPN16DN300DI/SS/EPDM

Product details

Gross weight 40.8 Kg
Net weight 40.8 Kg
EAN 5702428965439

 

China RoHS compliance Out of scope
Connection types Wafer
Description VFY-LGPN16DN300DI/SS/EPDM
Diameter [mm] [Max] 300 mm
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 430 N-m
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type VFY-LG
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality