VFG 22, PN 40, DN 250, 800.00 m³/h, Flange

065B5520

Pressure operated valves

Product details

Gross weight 430 Kg
Net weight 404 Kg
Volume 796 Liter
EAN 5714279052602

 

Cavitation factor 0.18
Cavitation factor 100% 0.12
Cavitation factor 25% 0.32
Cavitation factor 50% 0.25
Cavitation factor 75% 0.18
Connection size DN 250
Connection types Flange
Description Pressure operated valves
Diameter [mm] 250 mm
Differential pressure range [bar] [Max] 10 bar
In scope of WEEE and contain batteries No
Kvs values [m³/h] 800 m³/h
Leakage rate [% Kvs] 0.05
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure nominal [bar] 40 bar
Pressure relieve system control valve insert Chamber
Product group Pressure flow controllers
REACH Candidate List substances No
Sealing DP material Metal
Type VFG 22
Valve body material Cast steel EN-GP-240-GH (GS-C 25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality