VFQ 2, 400.00 m³/h, Flange

065B2759

VFQ2 PN16 250/400 2-way flange VFM cast.

Product details

Gross weight 374 Kilogram
Net weight 374 Kilogram
Volume 614.4 Liter
EAN 5710104043104

 

Application District heating and cooling
Cavitation factor 0.2
China RoHS compliance Out of scope
Connection types Flange
Description VFQ2 PN16 250/400 2-way flange VFM cast.
Diameter [mm] 250 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 400 m³/h
Media temperature [°C] [Max] 150 °C
Mounting version Free
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
Type VFQ 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality