VFQ 2, 320.00 m³/h, Flange

065B2758

VFQ2 PN16 200/320 2-way flange VFM cast.

Product details

Gross weight 237.4 Kilogram
Net weight 237.4 Kilogram
Volume 638.4 Liter
EAN 5710104043241

 

Cavitation factor 0.2
China RoHS compliance Out of scope
Connection types Flange
Description VFQ2 PN16 200/320 2-way flange VFM cast.
Diameter [mm] 200 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 320 m³/h
Media temperature [°C] [Max] 150 °C
Mounting version Free
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type VFQ 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality