Pressure transmitter, MBS 9200, 0.00 mbar - 124.50 mbar, 0.00 psi - 1.81 psi

064G5254

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9200-Q316-G2FA09-1

Product details

Gross weight 0.14 Kilogram
Net weight 0.131 Kilogram
Volume 0.253 Liter
EAN 5702428549189

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Acc. @ ref. Temp. ±FS typ. [%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 50 bar
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 105 °C
Compensated temp. range [°C] [min] 25 °C
Compensated temp. range [°F] [max] 221 °F
Compensated temp. range [°F] [min] 77 °F
Durability P @ 10-90% FS 10000000
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments DIN 72585-A2-3.1-Au (REL)
Electrical conn. Male/Female Male
Electrical connection Bayonet
Electrical connection size 4 pin
Electrical connection standard ISO 15170
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Fault Monitoring Demand Yes
Hysteresis and repeat.[±FS%] 0.1 %
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Intrinsically safe No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -20 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Mount.pos. err. @ 180°[±FS%] 0.2 %
Non-linearity BFSL [±FS%] 0.2 %
Output lim. High Ratio [%] 93 %
Output lim. Low Ratio [%] 6 %
Output signal Ratio metric
Overload pressure max. [bar] 0.8 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 14 x 1.5
Pressure connection standard DIN 3852-E
Pressure connection type M
Pressure Male/Female Male
Pressure range [mbar] [max] 124.5 mbar
Pressure range [mbar] [min] 0 mbar
Pressure range [psi] [max] 1.81 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference temperature [°C] 25 °C
Reference temperature [°F] 77 °F
Response time max. [ms] 1 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
MBS 9200-Q316-G2FA09-1
Supply voltage [V] DC [max] 6 V
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 4.5 V
TEB inside CTR ±FS [%] 2 %
TEB inside HTR ±FS [%] 3 %
TEB inside LTR ±FS [%] 2 %
Type MBS 9200
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality