+ supply |
Pin 1 |
- common |
Pin 2 |
Acc. @ ref. Temp. ±FS typ. [%] |
0.5 % |
Ambient temperature range [°C] [max] |
100 °C |
Ambient temperature range [°C] [min] |
-25 °C |
Burst pressure [bar] |
50 bar |
CE evaluated |
Yes |
China RoHS compliance |
Yes |
Compensated temp. range [°C] [max] |
80 °C |
Compensated temp. range [°C] [min] |
0 °C |
Durability P @ 10-90% FS |
10000000 |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Male |
Electrical connection |
Angular connector |
Electrical connection size |
Pg 9 |
Electrical connection standard |
EN 175301-803-A |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Hysteresis and repeat.[±FS%] |
0.1 % |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Intrinsically safe |
No |
Medium temperature range [°C] [max] |
125 °C |
Medium temperature range [°C] [min] |
-20 °C |
Mount.pos. err. @ 180°[±FS%] |
0.2 % |
Non-linearity BFSL [±FS%] |
0.2 % |
Other RoHS documentation |
Saudi Arabia RoHS |
Output signal |
Current |
Output signal [mA] [max] |
20 mA |
Output signal [mA] [min] |
4 mA |
Overload pressure max. [bar] |
3.5 bar |
Packing format |
Multi pack |
Pressure connection HEX [mm] |
27 mm |
Pressure connection notes |
A |
Pressure connection size |
1/4 |
Pressure connection standard |
DIN 3852-E |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure range [mbar] [max] |
250 mbar |
Pressure range [mbar] [min] |
0 mbar |
Pressure range [psi] [max] |
3.63 psi |
Pressure range [psi] [min] |
0 psi |
Pressure reference |
Gauge (relative) |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
No |
Quantity per packing format |
20 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Recommen. mounting torque [Nm] |
25 nm |
Reference temperature [°C] |
25 °C |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 MBS 9200-B511-A1GB04-1 |
Storage temperature range [°C] [max] |
125 °C |
Storage temperature range [°C] [min] |
-40 °C |
Storage temperature range [°F] [max] |
257 °F |
Storage temperature range [°F] [min] |
-40 °F |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [min] |
9 V |
Supply voltage [V] DC [min] |
9 V |
TEB inside CTR ±FS [%] |
1.5 % |
Type |
MBS 9200 |
UK RoHS compliance |
Yes |