Accessory, Cable, Accessory Cable 10m Round Packard
064G0950
Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 12
Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.594 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.607 Liter |
EAN | 5702428976558 |
Gross weight | 0.594 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.607 Liter |
EAN | 5702428976558 |
CE evaluated | Yes |
Further information | 10 M CABLE |
Identical product | 064G0910 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
Further information | 10 M CABLE |
Identical product | 064G0910 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |