Pressure transmitter, MBS 1350, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

063G4496

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-341B-C1GB04-2

Product details

Gross weight 0.065 Kilogram
Net weight 0.064 Kilogram
Volume 0.225 Liter
EAN 5702423278541

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36250 psig
CE evaluated Yes
China RoHS compliance Yes
Comments OUTPUT 2: PIN 4
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G1496
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 10.1 V
Output signal [V] [min] 0.1 V
Overload pressure max. [bar] 750 bar
Overload pressure max. [psig] 10800 psig
Packing format Industrial pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 250 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3625 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 50 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
MBS 1350-341B-C1GB04-2
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 12 V
Type MBS 1350
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality