Pressure transmitter, MBS 1250, 0.00 bar - 138.00 bar, 0.00 psi - 2000.00 psi

063G2465

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 1250-7411-C7AC02

Product details

Gross weight 56 Gram
Net weight 51 Gram
Volume 0.09 Liter
EAN 5715162782545

 

+ supply Pin A
- common Pin B
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [psig] 23206 psig
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Electrical conn. comments Sn coated
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 3 pin
Enclosure rating IP IP67
EU RoHS compliance Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [psig] 6962 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/8-27
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 138 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 2000 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1250-7411-C7AC02
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality