Pressure transmitter, MBS 1350, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

063G2416

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-341C-C1GB04-C-40-125

Product details

Gross weight 0.062 Kilogram
Net weight 0.058 Kilogram
Volume 0.097 Liter
EAN 5715162301296

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36000 psig
CE evaluated Yes
China RoHS compliance Yes
Comments OUTPUT 2: PIN 4
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 4.5 V
Output signal [V] [min] 0.5 V
Overload pressure max. [bar] 750 bar
Overload pressure max. [psig] 10000 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 250 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3625 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
MBS 1350-341C-C1GB04-C-40-125
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1350
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality