Pressure transmitter, MBS 1350, 0.00 bar - 489.00 bar, 0.00 psi - 7100.00 psi

063G1518

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1350-XX13-C3BD08-3

Product details

Gross weight 0.063 Kilogram
Net weight 0.062 Kilogram
Volume 0.098 Liter
EAN 5702423286430

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 4000 bar
Burst pressure [psig] 60000 psig
CE evaluated Yes
China RoHS compliance Yes
Comments OUTPUT 2: PIN 3
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G4518
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 5 V
Output signal [V] [min] 1 V
Overload pressure max. [bar] 1450 bar
Overload pressure max. [psig] 21000 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 489 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 7100 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
MBS 1350-XX13-C3BD08-3
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1350
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality