Pressure switch, CKB
061Z6003
Reset function: Manual with tool, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143.0
Reset function: Manual with tool, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143.0
Gross weight | 0.247 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.52 Liter |
EAN | 5715162609972 |
Gross weight | 0.247 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.52 Liter |
EAN | 5715162609972 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE 0035 TÜV UKCA |
Contact function | SPDT |
Contact rating | AC=6 A, 250 V |
Electrical conn. comments | DIN plug not included |
Electrical connection | DIN Spade |
Enclosure rating IP | IP65 |
Higher activ. pressure [bar] | 130 bar |
Higher activ. pressure [psi] | 1885 psi |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 143 bar |
Max. Working Pressure [psig] | 2074 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -40 °F |
Packing format | Multi pack |
Pressure connection length[in] | 1.69 in |
Pressure connection length[mm] | 43 mm |
Pressure connection notes | Deflator |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 25 pc |
Refrigerants | R744 |
Reset function | Manual with tool |
Specification key | CKB-2UCBN6003 |
Type | CKB |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE 0035 TÜV UKCA |
Contact function | SPDT |
Contact rating | AC=6 A, 250 V |
Electrical conn. comments | DIN plug not included |
Electrical connection | DIN Spade |
Enclosure rating IP | IP65 |
Higher activ. pressure [bar] | 130 bar |
Higher activ. pressure [psi] | 1885 psi |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 143 bar |
Max. Working Pressure [psig] | 2074 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -40 °F |
Packing format | Multi pack |
Pressure connection length[in] | 1.69 in |
Pressure connection length[mm] | 43 mm |
Pressure connection notes | Deflator |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 25 pc |
Refrigerants | R744 |
Reset function | Manual with tool |
Specification key | CKB-2UCBN6003 |
Type | CKB |