Pressure switch, CKB

061Z5006

Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143.0

Product details

Gross weight 0.242 Kilogram
Net weight 0.214 Kilogram
Volume 0.52 Liter
EAN 5715162938638

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE 0035
TÜV
UKCA
Contact function SPDT
Contact rating AC=6 A, 250 V
Electrical conn. comments DIN plug not included
Electrical connection DIN Spade
Enclosure rating IP IP65
Higher activ. pressure [bar] 123 bar
Higher activ. pressure [psi] 1784 psi
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 143 bar
Max. Working Pressure [psig] 2074 psig
Medium temperature range [°C] [max] 150 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 302 °F
Medium temperature range [°F] [min] -40 °F
Packing format Multi pack
Pressure connection length[in] 1.69 in
Pressure connection length[mm] 43 mm
Pressure connection notes Deflator
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category High pressure
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 25 pc
Refrigerants R744
Reset function Manual
Specification key CKB-2UCBM5006
Type CKB

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality