Pressure switch, CKB
061Z1005
Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143
Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 143
Gross weight | 0.21 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.516 Liter |
EAN | 5702424504779 |
Gross weight | 0.21 Kilogram |
Net weight | 0.18 Kilogram |
Volume | 0.516 Liter |
EAN | 5702424504779 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE 0035 TÜV |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating | AC=6 A, 250 V |
Contain batteries | No |
Electrical conn. comments | DIN plug not included |
Electrical connection | DIN Spade |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Higher activ. pressure [bar] | 108 bar |
Higher activ. pressure [psi] | 1566 psi |
Lower activ. pressure [bar] | 98 bar |
Lower activ. pressure [psi] | 1421 psi |
Max. Working Pressure [bar] | 143 bar |
Max. Working Pressure [psig] | 2074 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -40 °F |
Packing format | Multi pack |
Pressure connection length[in] | 0.55 in |
Pressure connection length[mm] | 14 mm |
Pressure connection notes | Deflator |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 25 pc |
Refrigerants | R744 |
Reset function | Auto |
Specification key | CKB-2UCLA1005 |
Type | CKB |
UK RoHS compliance | Yes |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE 0035 TÜV |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating | AC=6 A, 250 V |
Contain batteries | No |
Electrical conn. comments | DIN plug not included |
Electrical connection | DIN Spade |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Higher activ. pressure [bar] | 108 bar |
Higher activ. pressure [psi] | 1566 psi |
Lower activ. pressure [bar] | 98 bar |
Lower activ. pressure [psi] | 1421 psi |
Max. Working Pressure [bar] | 143 bar |
Max. Working Pressure [psig] | 2074 psig |
Medium temperature range [°C] [max] | 150 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 302 °F |
Medium temperature range [°F] [min] | -40 °F |
Packing format | Multi pack |
Pressure connection length[in] | 0.55 in |
Pressure connection length[mm] | 14 mm |
Pressure connection notes | Deflator |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 25 pc |
Refrigerants | R744 |
Reset function | Auto |
Specification key | CKB-2UCLA1005 |
Type | CKB |
UK RoHS compliance | Yes |