Solenoid coil, NEV, 1.00 m, Supply voltage [V] AC: 240, Industrial pack

061N4015

Body material: Polymer

Product details

Gross weight 0.142 Kilogram
Net weight 0.135 Kilogram
Volume 0.266 Liter
EAN 5702428269117

 

Approval CE
UKCA
VDE
Body material Polymer
Cable length [in] 39 in
Cable length [m] 1 m
CE evaluated Yes
China RoHS compliance Out of scope
Class of Insulation B
Coil Yes
Coil temperature, max. [°C] 130 °C
Coil temperature, max. [°F] 266 °F
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE and contain batteries No
Max. ambient temperature 80 °C
Packing format Industrial pack
Parts Program name EV/PV solenoid valves
Power consumption [W] [max] 7 W
Power consumption [W] [min] 6 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Serviceable No
Supply voltage [V] AC 240 V
Type NEV
Type designation NEV-MOAJ502B1
UK RoHS compliance Out of scope
Wire colour Blue

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality