Pressure operated water valve, CWR, 17.70 bar
061L5043
Product Type: CWR, Packing format: Multi pack, Quantity per packing format: 15
Product Type: CWR, Packing format: Multi pack, Quantity per packing format: 15
Gross weight | 0.399 Kilogram |
Net weight | 0.354 Kilogram |
Volume | 1.112 Liter |
EAN | 5702428270267 |
Gross weight | 0.399 Kilogram |
Net weight | 0.354 Kilogram |
Volume | 1.112 Liter |
EAN | 5702428270267 |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | CWR |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 15 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f7d782f1-04df-4c40-bfe2-ea3a06dce79f |
SCIP dossier product name | WVS/WVTS |
Type | CWR |