Electric expansion valve, SKV
061L4110
Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100
Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.096 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.413 Liter |
EAN | 5702428271363 |
Gross weight | 0.096 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.413 Liter |
EAN | 5702428271363 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -22 °F |
China RoHS compliance | Out of scope |
Connection material | Copper |
Connection type | Solder, ODF |
Contain batteries | No |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility | POE |
Max. Working Pressure [bar] | 42 bar |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 5076 psig |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1.8 mm |
Outlet size [mm] | 7.94 mm |
Packing format | Industrial pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 100 pc |
Rated cap. conditions [IMP] | Subcooling = 32F |
Rated cap. conditions [SI] | Subcooling = 0C |
Rated capacity R134a [kW] | 8.1 kW |
Rated capacity R134a [TR] | 2.3 TR |
Rated capacity R22 [kW] | 10.3 kW |
Rated capacity R22 [TR] | 2.9 TR |
Rated capacity R407C [kW] | 10.6 kW |
Rated capacity R407C [TR] | 3 TR |
Rated capacity R410A [kW] | 12.1 kW |
Rated capacity R410A [TR] | 3.4 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant temperature [ºF] [max] | 248 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R134a R22 R404A R407C R410A |
SCIP dossier no. | 0470a0e7-b6b9-40e7-9552-e1e6f4ed91e3 |
SCIP dossier product name | Electric control valve body(5) |
Serviceable | No |
Step mode | 2-phase full step |
Total steps | 480 (half steps) |
Type | SKV |
Type designation | SKV-18D49 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -22 °F |
China RoHS compliance | Out of scope |
Connection material | Copper |
Connection type | Solder, ODF |
Contain batteries | No |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Inlet size [mm] | 7.94 mm |
Lubricants compatibility | POE |
Max. Working Pressure [bar] | 42 bar |
MaxOPD [bar] | 35 bar |
MaxOPD [psig] | 5076 psig |
Motor type | Permanent magnet stepper motor |
Orifice size [mm] | 1.8 mm |
Outlet size [mm] | 7.94 mm |
Packing format | Industrial pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 100 pc |
Rated cap. conditions [IMP] | Subcooling = 32F |
Rated cap. conditions [SI] | Subcooling = 0C |
Rated capacity R134a [kW] | 8.1 kW |
Rated capacity R134a [TR] | 2.3 TR |
Rated capacity R22 [kW] | 10.3 kW |
Rated capacity R22 [TR] | 2.9 TR |
Rated capacity R407C [kW] | 10.6 kW |
Rated capacity R407C [TR] | 3 TR |
Rated capacity R410A [kW] | 12.1 kW |
Rated capacity R410A [TR] | 3.4 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant temperature [ºF] [max] | 248 °F |
Refrigerant temperature [ºF] [min] | -22 °F |
Refrigerants |
R134a R22 R404A R407C R410A |
SCIP dossier no. | 0470a0e7-b6b9-40e7-9552-e1e6f4ed91e3 |
SCIP dossier product name | Electric control valve body(5) |
Serviceable | No |
Step mode | 2-phase full step |
Total steps | 480 (half steps) |
Type | SKV |
Type designation | SKV-18D49 |