4-way reversing valve coil, STF-01AJ2734A1
061L2148
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
Gross weight | 0.265 Kilogram |
Net weight | 0.25 Kilogram |
EAN | 5702424693909 |
Gross weight | 0.265 Kilogram |
Net weight | 0.25 Kilogram |
EAN | 5702424693909 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE UKCA VDE |
Cable length [in] | 196.85 in |
Cable length [m] | 5 m |
CE evaluated | Yes |
Class of Insulation | B |
Coil mount, recom. torque [Nm] [max] | 1.96 nm |
Coil mount, recom. torque [Nm] [min] | 1.47 nm |
Enclosure rating IP | IP54 |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Power consumption [W] | 6 W |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 10 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | STF |
Type designation | STF-01AJ2734A1 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE UKCA VDE |
Cable length [in] | 196.85 in |
Cable length [m] | 5 m |
CE evaluated | Yes |
Class of Insulation | B |
Coil mount, recom. torque [Nm] [max] | 1.96 nm |
Coil mount, recom. torque [Nm] [min] | 1.47 nm |
Enclosure rating IP | IP54 |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Power consumption [W] | 6 W |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve coil |
Quantity per packing format | 10 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | STF |
Type designation | STF-01AJ2734A1 |