4-way reversing valve, STF-6009G
061L1369
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 2 1/2, Discharge conn size [in]: 15/8, Design config. Style: G
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 2 1/2, Discharge conn size [in]: 15/8, Design config. Style: G
Gross weight | 2.444 Kg |
Net weight | 1.36 Kg |
Volume | 15.088 Liter |
EAN | 5715162500101 |
Gross weight | 2.444 Kg |
Net weight | 1.36 Kg |
Volume | 15.088 Liter |
EAN | 5715162500101 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Cap R410A@Δp:0.1bar(cond1)[kW] | 161.3 kW |
China RoHS compliance | Out of scope |
Coil | No |
Design config. Style | G |
Discharge conn size [in] | 15/8 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
MinODP [bar] | 3 bar |
Packing format | Multi pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Suction conn size [in] | 2 1/2 |
Type | STF |
Type designation | STF-6009G |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Cap R410A@Δp:0.1bar(cond1)[kW] | 161.3 kW |
China RoHS compliance | Out of scope |
Coil | No |
Design config. Style | G |
Discharge conn size [in] | 15/8 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
MinODP [bar] | 3 bar |
Packing format | Multi pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Suction conn size [in] | 2 1/2 |
Type | STF |
Type designation | STF-6009G |
UK RoHS compliance | Out of scope |