4-way reversing valve, STF-5017G

061L1360

Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 15/8, Discharge conn size [in]: 15/8, Design config. Style: G

Product details

Gross weight 11.646 Kilogram
Net weight 0.37 Kilogram
Volume 48.195 Liter
EAN 5702424157180

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
VDE
Cap condition 1 [°C] 0°C sub-cooling
38°C condensing
5°C evaporating
5°C super-heat
Cap condition 2 [°C] 54,4 °C condensing
5°C sub-cooling
5°C super-heat
7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW] 7.18 kW
Cap R407C@Δp:0.1bar(cond2)[kW] 6.63 kW
Cap R407C@Δp:0.2bar(cond1)[kW] 10.11 kW
Cap R407C@Δp:0.2bar(cond2)[kW] 9.34 kW
Cap R410A@Δp:0.1bar(cond1)[kW] 125.5 kW
Cap R410A@Δp:0.1bar(cond2)[kW] 7.94 kW
Cap R410A@Δp:0.2bar(cond1)[kW] 12.43 kW
Cap R410A@Δp:0.2bar(cond2)[kW] 11.2 kW
China RoHS compliance Out of scope
Coil No
Design config. Style G
Discharge conn size [in] 15/8
Discharge conn size [mm] 9.7 mm
Discharge conn type FEMALE
EU RoHS compliance Out of scope
Evap/cond conn size [in] 1/2
Evap/cond conn size [mm] 12,95
In scope of WEEE and contain batteries No
Max. Leakage [cm³/min] 1500 cm³/min
Max. Working Pressure [bar] 49 bar
MaxOPD [bar] 31 bar
MaxOPD [psig] 450 psig
Medium temperature range [°C] [max] 160 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -4 °F
MinODP [bar] 3 bar
MinODP [psi] 50 psi
Packing format Single pack
Process connection material Copper
Product group 4-way reversing valves
Product Name Description 4-way reversing valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R290
R32
R404A
R407A
R407C
R410A
R448A
R449A
R452B
R454B
R454C
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 15/8
Suction conn size [mm] 12.95 mm
Type STF
Type designation STF-5017G
UK RoHS compliance Out of scope
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality