4-way reversing valve, STF-H0167
061L1348
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 3/8, Discharge conn size [in]: 5/16, Design config. Style: A
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 3/8, Discharge conn size [in]: 5/16, Design config. Style: A
Gross weight | 0.236 Kilogram |
Net weight | 0.202 Kilogram |
Volume | 0.947 Liter |
EAN | 5715162259085 |
Gross weight | 0.236 Kilogram |
Net weight | 0.202 Kilogram |
Volume | 0.947 Liter |
EAN | 5715162259085 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Cap R410A@Δp:0.1bar(cond1)[kW] | 4.8 kW |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | A |
Discharge conn size [in] | 5/16 |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
MinODP [bar] | 3 bar |
Packing format | Industrial pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 45 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Suction conn size [in] | 3/8 |
Type | STF |
Type designation | STF-H0167 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Cap R410A@Δp:0.1bar(cond1)[kW] | 4.8 kW |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | A |
Discharge conn size [in] | 5/16 |
EU RoHS compliance | Out of scope |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
MinODP [bar] | 3 bar |
Packing format | Industrial pack |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 45 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Suction conn size [in] | 3/8 |
Type | STF |
Type designation | STF-H0167 |
UK RoHS compliance | Out of scope |