4-way reversing valve, STF-4016G
061L1346
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 5/8, Discharge conn size [in]: 1 1/8, Design config. Style: G
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 5/8, Discharge conn size [in]: 1 1/8, Design config. Style: G
Gross weight | 11.456 Kilogram |
Net weight | 3.3 Kilogram |
Volume | 38.54 Liter |
EAN | 5702424046545 |
Gross weight | 11.456 Kilogram |
Net weight | 3.3 Kilogram |
Volume | 38.54 Liter |
EAN | 5702424046545 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 58.18 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 53.74 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 81.89 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 75.68 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 71.3 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 64.24 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 100.56 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 90.62 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | G |
Discharge conn size [in] | 1 1/8 |
Discharge conn size [mm] | 28.7 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 5/8 |
Evap/cond conn size [mm] | 41,7 |
Max. Leakage [cm³/min] | 10000 cm³/min |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 320 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Single pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R22 R290 R32 R404A R407A R407C R407F R410A R448A R449A R452B R454B R454C R513A |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 5/8 |
Suction conn size [mm] | 41.7 mm |
Type | STF |
Type designation | STF-4016G |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 58.18 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 53.74 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 81.89 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 75.68 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 71.3 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 64.24 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 100.56 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 90.62 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | G |
Discharge conn size [in] | 1 1/8 |
Discharge conn size [mm] | 28.7 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 5/8 |
Evap/cond conn size [mm] | 41,7 |
Max. Leakage [cm³/min] | 10000 cm³/min |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 320 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Single pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R22 R290 R32 R404A R407A R407C R407F R410A R448A R449A R452B R454B R454C R513A |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 5/8 |
Suction conn size [mm] | 41.7 mm |
Type | STF |
Type designation | STF-4016G |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |