4-way reversing valve, STF-0301G2

061L1324

Medium temperature range [°C]: -20 - 120, MinODP [bar]: 1.700, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2, Design config. Style: E

Product details

Gross weight 0.411 Kilogram
Net weight 0.4 Kilogram
Volume 1.904 Liter
EAN 5702428531733

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
VDE
Cap condition 1 [°C] 0°C sub-cooling
38°C condensing
5°C evaporating
5°C super-heat
Cap condition 2 [°C] 54,4 °C condensing
5°C sub-cooling
5°C super-heat
7,2°C evaporating
China RoHS compliance Out of scope
Coil No
Design config. Style E
Discharge conn size [in] 1/2
Discharge conn size [mm] 12.95 mm
Discharge conn type FEMALE
EU RoHS compliance Out of scope
Evap/cond conn size [in] 5/8
Evap/cond conn size [mm] 16,03
In scope of WEEE and contain batteries No
Max. Leakage [cm³/min] 1500 cm³/min
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -20 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -4 °F
MinODP [bar] 1.7 bar
MinODP [psi] 24 psi
Packing format Industrial pack
Process connection material Copper
Product group 4-way reversing valves
Product Name Description 4-way reversing valve
Quantity per packing format 32 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R410A
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 5/8
Suction conn size [mm] 16.03 mm
Type STF
Type designation STF-0301G2
UK RoHS compliance Out of scope
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality