4-way reversing valve, STF-0745G3
061L1319
Medium temperature range [°C]: -20 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 1/8, Discharge conn size [in]: 7/8, Design config. Style: B
Medium temperature range [°C]: -20 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 1/8, Discharge conn size [in]: 7/8, Design config. Style: B
Gross weight | 1.69 Kilogram |
Net weight | 1.32 Kilogram |
Volume | 10.867 Liter |
EAN | 5702428531689 |
Gross weight | 1.69 Kilogram |
Net weight | 1.32 Kilogram |
Volume | 10.867 Liter |
EAN | 5702428531689 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 27.03 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 24.98 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 38.05 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 35.17 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 33.14 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 29.85 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 46.74 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 42.11 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | B |
Discharge conn size [in] | 7/8 |
Discharge conn size [mm] | 22.5 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 1/8 |
Evap/cond conn size [mm] | 28,7 |
Max. Leakage [cm³/min] | 6000 cm³/min |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 1/8 |
Suction conn size [mm] | 28.7 mm |
Type | STF |
Type designation | STF-0745G3 |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 27.03 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 24.98 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 38.05 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 35.17 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 33.14 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 29.85 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 46.74 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 42.11 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | B |
Discharge conn size [in] | 7/8 |
Discharge conn size [mm] | 22.5 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 1/8 |
Evap/cond conn size [mm] | 28,7 |
Max. Leakage [cm³/min] | 6000 cm³/min |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 1/8 |
Suction conn size [mm] | 28.7 mm |
Type | STF |
Type designation | STF-0745G3 |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |