4-way reversing valve, STF-3006G3

061L1283

Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 1 5/8, Discharge conn size [in]: 1 1/4, Design config. Style: G

Product details

Gross weight 5.873 Kilogram
Net weight 5.579 Kilogram
Volume 36.27 Liter
EAN 5702428273084

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
VDE
Cap condition 1 [°C] 0°C sub-cooling
38°C condensing
5°C evaporating
5°C super-heat
Cap condition 2 [°C] 54,4 °C condensing
5°C sub-cooling
5°C super-heat
7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW] 82.13 kW
Cap R407C@Δp:0.1bar(cond2)[kW] 75.87 kW
Cap R407C@Δp:0.2bar(cond1)[kW] 115.61 kW
Cap R407C@Δp:0.2bar(cond2)[kW] 106.83 kW
Cap R410A@Δp:0.1bar(cond1)[kW] 100.66 kW
Cap R410A@Δp:0.1bar(cond2)[kW] 90.71 kW
Cap R410A@Δp:0.2bar(cond1)[kW] 141.98 kW
Cap R410A@Δp:0.2bar(cond2)[kW] 127.96 kW
CE evaluated Yes
China RoHS compliance Out of scope
Coil No
Design config. Style G
Discharge conn size [in] 1 1/4
Discharge conn size [mm] 32.05 mm
Discharge conn type FEMALE
EU RoHS compliance Out of scope
Evap/cond conn size [in] 1 5/8
Evap/cond conn size [mm] 41,7
In scope of WEEE and contain batteries No
Max. Leakage [cm³/min] 10000 cm³/min
MaxOPD [bar] 31 bar
MaxOPD [psig] 450 psig
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 3 bar
MinODP [psi] 44 psi
Packing format Single pack
Process connection material Copper
Product group 4-way reversing valves
Product Name Description 4-way reversing valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R410A
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 1 5/8
Suction conn size [mm] 41.7 mm
Type STF
Type designation STF-3006G3
UK RoHS compliance Out of scope
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality