4-way reversing valve, STF-0401G3
061L1209
Medium temperature range [°C]: -2 - 12, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: B
Medium temperature range [°C]: -2 - 12, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: B
Gross weight | 1.171 Kilogram |
Net weight | 0.78 Kilogram |
Volume | 7.61 Liter |
EAN | 5702428273565 |
Gross weight | 1.171 Kilogram |
Net weight | 0.78 Kilogram |
Volume | 7.61 Liter |
EAN | 5702428273565 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 16.1 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | B |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 12.8 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 3/4 |
Evap/cond conn size [mm] | 19,15 |
Max. Leakage [cm³/min] | 4000 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 3/4 |
Suction conn size [mm] | 19.15 mm |
Type | STF |
Type designation | STF-0401G3 |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 16.1 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | B |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 12.8 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 3/4 |
Evap/cond conn size [mm] | 19,15 |
Max. Leakage [cm³/min] | 4000 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R410A |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 3/4 |
Suction conn size [mm] | 19.15 mm |
Type | STF |
Type designation | STF-0401G3 |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |