Accessory, Cable, Cable NSK PP08 I/50
061H5162
Electrical connection: Molex, Cable length [m]: 2.500, Packing format: Industrial pack, Quantity per packing format: 50
Electrical connection: Molex, Cable length [m]: 2.500, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.358 Liter |
EAN | 5702428274654 |
Gross weight | 0.066 Kilogram |
Net weight | 0.065 Kilogram |
Volume | 0.358 Liter |
EAN | 5702428274654 |
Cable length [m] | 2.5 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Molex |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Specification key | XSK-PP08 |
Type | Accessory |
UK RoHS compliance | Out of scope |
Cable length [m] | 2.5 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Molex |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Specification key | XSK-PP08 |
Type | Accessory |
UK RoHS compliance | Out of scope |