Accessory, Cable, Sensor Cable XSK PP07 I/50
061H5091
Electrical connection: Molex, Cable length [m]: 1.000, Packing format: Industrial pack, Quantity per packing format: 50
Electrical connection: Molex, Cable length [m]: 1.000, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.031 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.206 Liter |
EAN | 5702428275064 |
Gross weight | 0.031 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.206 Liter |
EAN | 5702428275064 |
Cable length [m] | 1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Molex |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Specification key | XSK-PP07 |
Type | Accessory |
UK RoHS compliance | Out of scope |
Cable length [m] | 1 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Molex |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Output signal | NONE |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 14 mm |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Specification key | XSK-PP07 |
Type | Accessory |
UK RoHS compliance | Out of scope |