Fan speed controller, XGE-2CCI-7Q13

061H3072

Factory setting [bar]: 15, Number of Phases: 1, P band max. [bar]: 6, Regulation range [bar] Pe [min]: 8, Regulation range [bar] Pe [max]: 18, Type designation: XGE-2CCI-7Q13

Product details

Gross weight 0.211 Kilogram
Net weight 0.19 Kilogram
EAN 5702424693534

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval ATEX
CE
CSA
UL
Burst pressure [bar] 131 bar
Burst pressure [psig] 1900 psig
CE evaluated Yes
Contain batteries No
Enclosure rating IP IP65
Factory setting [bar] 15 bar
Factory setting [psig] 218 psig
Frequency [Hz] 50/60 Hz
Housing Closed
Max. current output/phase [A] 3 A
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
Min speed setting [%] 35%@60Hz
45%@50Hz
Number of Phases 1
P band max. [bar] 6 bar
P band max. [psi] 87 psi
Packing format Industrial pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories Electron. control accessories
Product group Electronic controllers
Product Name Description Fan speed controller
Quantity per packing format 60 pc
Refrigerants R1234yf
R1270
R134a
R22
R290
R404A
R407C
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R513A
R600a
Regulation range [bar] Pe [max] 18 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [MPa] Pe [max] 1.8 MPa
Regulation range [MPa] Pe [min] 0.8 MPa
Regulation range [psig] Pe [max] 261 psig
Regulation range [psig] Pe [min] 116 psig
Serviceable No
Type XGE
Type designation XGE-2CCI-7Q13
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality