Fan speed controller, RGE
061H3009
Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1Q4-7DS
Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 4, Regulation range [bar] Pe [max]: 28, Regulation range [bar] Pe [min]: 8, Type designation: RGE-Z1Q4-7DS
Gross weight | 0.666 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.648 Liter |
EAN | 5702428275781 |
Gross weight | 0.666 Kilogram |
Net weight | 0.58 Kilogram |
Volume | 1.648 Liter |
EAN | 5702428275781 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
Capillary tube length [in] | 35.4 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 19 bar |
Factory setting [psig] | 276 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
Max. current output/phase [A] | 8 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@60Hz 45%@50Hz |
Number of Phases | 1 |
Number of terminals [pcs] | 4 pc |
P band max. [bar] | 4 bar |
P band max. [psi] | 58 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R407H R449B R450A R513A |
Regulation range [bar] Pe [max] | 28 bar |
Regulation range [bar] Pe [min] | 8 bar |
Regulation range [MPa] Pe [max] | 2.8 MPa |
Regulation range [MPa] Pe [min] | 0.8 MPa |
Regulation range [psig] Pe [max] | 406 psig |
Regulation range [psig] Pe [min] | 116 psig |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 200 V |
Type | RGE |
Type designation | RGE-Z1Q4-7DS |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
Capillary tube length [in] | 35.4 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 19 bar |
Factory setting [psig] | 276 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
Max. current output/phase [A] | 8 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@60Hz 45%@50Hz |
Number of Phases | 1 |
Number of terminals [pcs] | 4 pc |
P band max. [bar] | 4 bar |
P band max. [psi] | 58 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R407H R449B R450A R513A |
Regulation range [bar] Pe [max] | 28 bar |
Regulation range [bar] Pe [min] | 8 bar |
Regulation range [MPa] Pe [max] | 2.8 MPa |
Regulation range [MPa] Pe [min] | 0.8 MPa |
Regulation range [psig] Pe [max] | 406 psig |
Regulation range [psig] Pe [min] | 116 psig |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 200 V |
Type | RGE |
Type designation | RGE-Z1Q4-7DS |