Cartridge pressure switch, ACB, 1.70 bar, 0.70 bar

061F6047

Higher activ. pressure [bar]: 1.70, Lower activ. pressure [bar]: 0.70, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Spade connectors, Enclosure rating IP: IP40

Product details

Gross weight 0.023 Kilogram
Net weight 0.022 Kilogram
Volume 0.066 Liter
EAN 5702428267878

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -20 °F
Approval C UL US UL873
CE 0035
TÜV
UKCA
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
China RoHS compliance Yes exceed limitations
Contact function SPST(NC)
Contact rating AC=6 A, 250 V
Electrical connection Spade connectors
Enclosure rating IP IP40
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Higher activ. pressure [bar] 1.7 bar
Higher activ. pressure [psi] 25 psi
Housing Regular
In scope of WEEE and contain batteries No
Lower activ. pressure [bar] 0.7 bar
Lower activ. pressure [psi] 10 psi
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -55 °C
Medium temperature range [°F] [max] 275 °F
Medium temperature range [°F] [min] -70 °F
Mounting Vertical +/- 45º
Oil free refrigerants R1234ze(E)
R134a
R513A
Packing format Industrial pack
Pressure connection notes Cu-tube (tip=3mm)
Pressure connection size 1/4 in
Pressure connection size [mm] 6.35 mm
Pressure connection type Solder, ODM
Pressure range category Low pressure
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Cartridge pressure switch
Quantity per packing format 300 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Auto
SCIP dossier no. 079d01cc-2047-493a-94b7-984b80c43a88
Serviceable No
Specification key ACB-2UB57
Type ACB
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL approved refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality