Cartridge pressure switch, ACB, 1.50 bar, 0.50 bar

061F6011

Higher activ. pressure [bar]: 1.50, Lower activ. pressure [bar]: 0.50, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

Product details

Gross weight 0.082 Kilogram
Net weight 0.078 Kilogram
Volume 0.218 Liter
EAN 5702428268004

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -20 °F
Approval C UL US UL873
CE 0035
TÜV
UKCA
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
Cable length [in] 59.06 in
Cable length [m] 1.5 m
Cable type AWG18
China RoHS compliance Yes exceed limitations
Contact function SPST(NO)
Contact rating AC=6 A, 250 V
Electrical connection Cable
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Higher activ. pressure [bar] 1.5 bar
Higher activ. pressure [psi] 22 psi
Housing Regular hot-melt
In scope of WEEE and contain batteries No
Lower activ. pressure [bar] 0.5 bar
Lower activ. pressure [psi] 7 psi
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -55 °C
Medium temperature range [°F] [max] 275 °F
Medium temperature range [°F] [min] -70 °F
Mounting Vertical +/- 45º
Oil free refrigerants R1234ze(E)
R134a
R513A
Packing format Industrial pack
Pressure connection notes Deflator
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category Low pressure
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Cartridge pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Auto
SCIP dossier no. 3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product name ACB/LCB, Cartridge pressure switch, flare connection
Serviceable No
Specification key ACB-2UA127W
Type ACB
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL approved refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Wire colour Black

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality