Cartridge pressure switch, ACB, 26.00 bar, 16.00 bar
061F5047
Higher activ. pressure [bar]: 26.00, Lower activ. pressure [bar]: 16.00, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65