Test valves accessories, Adaptor For MBV5000
061B720866
Adaptor For MBV5000, Packing format: Multi pack, Quantity per packing format: 32
Adaptor For MBV5000, Packing format: Multi pack, Quantity per packing format: 32
Gross weight | 0.277 Kilogram |
Net weight | 0.277 Kilogram |
Volume | 0.072 Liter |
EAN | 5702428529884 |
Gross weight | 0.277 Kilogram |
Net weight | 0.277 Kilogram |
Volume | 0.072 Liter |
EAN | 5702428529884 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 32 pc |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV 5000 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 32 pc |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV 5000 |