Test valves accessories, Adaptor For MBV5000
061B720666
Adaptor For MBV5000, Packing format: Multi pack, Quantity per packing format: 70
Adaptor For MBV5000, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.106 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.08 Liter |
EAN | 5702428529877 |
Gross weight | 0.106 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.08 Liter |
EAN | 5702428529877 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV 5000 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV 5000 |