Test valves accessories, Adaptor
061B720066
Adaptor, Packing format: Multi pack, Quantity per packing format: 70
Adaptor, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.068 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.074 Liter |
EAN | 5702428529846 |
Gross weight | 0.068 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 0.074 Liter |
EAN | 5702428529846 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Test valves accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Adapter |
Used for product | MBV |