Shut-off and regulating valves, MBV 3000

061B7170

Packing format: Multi pack

Product details

Gross weight 457 Gram
Net weight 410 Gram
Volume 0.535 Liter
EAN 5702424503710

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] 10 °C
Ambient temperature range [°F] [max] 248 °F
Ambient temperature range [°F] [min] 50 °F
Approval EAC
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
MiniMess included Yes
Number of inputs [pc] 1 pc
Number of outputs [pc] 1 pc
Output connection size 1/4
Output connection type NPT
Packing format Multi pack
Pressure connection size 1/4
Pressure connection type NPT
Pressure Male/Female Female
Pressure range (Pi) [bar] oil [max] 40 bar
Pressure range (Pi) [bar] oil [min] 0 bar
Product group Shut-off and regulating valves
Product Name Description Test block for HPCO
Quantity per packing format 7 pc
Test function Other
Test pressure connection size 16 x 2
Test pressure connection type M
Type MBV 3000
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality