Product details

Gross weight 0.862 Kilogram
Net weight 0.8 Kilogram
Volume 1.078 Liter
EAN 5702423059027

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 248 °F
Ambient temperature range [°F] [min] -4 °F
Approval EAC
LLC CDC EURO-TYSK
RoHS
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
MiniMess included Yes
Number of inputs [pc] 1 pc
Number of outputs [pc] 2 pc
Output connection type Flange
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Female
Pressure range (Pi) [bar] [max] 120 bar
Pressure range (Pi) [bar] [min] 0 bar
Pressure range (Pi) [bar] oil [max] 180 bar
Pressure range (Pi) [bar] oil [min] 0 bar
Pressure thread conn standard ISO 228-1
Product group Shut-off and regulating valves
Product Name Description Test valve
Pulse-snubber No
Quantity per packing format 18 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. cd7d33e0-ff13-4f81-9c95-994a26062075
SCIP dossier product name MBV 1000-5000
Specification key MBV5000-2211
Test function Separate
Test pressure connection size 16 x 2
Test pressure connection type M
Type MBV 5000
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality