Test valve, MBV 3000
061B6100
Pressure connection type: G, Pressure connection size: 1/2, Pressure range (Pi) [bar]: 0 - 120
Pressure connection type: G, Pressure connection size: 1/2, Pressure range (Pi) [bar]: 0 - 120
Gross weight | 0.32 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.403 Liter |
EAN | 5702423208340 |
Gross weight | 0.32 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.403 Liter |
EAN | 5702423208340 |
Ambient temperature range [°C] [max] | 120 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 248 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
EAC LLC CDC EURO-TYSK RoHS |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
MiniMess included | Yes |
Number of inputs [pc] | 1 pc |
Number of outputs [pc] | 1 pc |
Output connection size | 1/4 |
Output connection standard | DIN 3852X |
Output connection type | G |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure range (Pi) [bar] [max] | 120 bar |
Pressure range (Pi) [bar] [min] | 0 bar |
Pressure thread conn standard | ISO 228-1 |
Product group | Shut-off and regulating valves |
Product Name Description | Test valve |
Pulse-snubber | No |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cd7d33e0-ff13-4f81-9c95-994a26062075 |
SCIP dossier product name | MBV 1000-5000 |
Specification key | MBV 3000-11 |
Test function | Separate |
Test pressure connection size | 16 x 2 |
Test pressure connection type | M |
Type | MBV 3000 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 120 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 248 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
EAC LLC CDC EURO-TYSK RoHS |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
MiniMess included | Yes |
Number of inputs [pc] | 1 pc |
Number of outputs [pc] | 1 pc |
Output connection size | 1/4 |
Output connection standard | DIN 3852X |
Output connection type | G |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure range (Pi) [bar] [max] | 120 bar |
Pressure range (Pi) [bar] [min] | 0 bar |
Pressure thread conn standard | ISO 228-1 |
Product group | Shut-off and regulating valves |
Product Name Description | Test valve |
Pulse-snubber | No |
Quantity per packing format | 25 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | cd7d33e0-ff13-4f81-9c95-994a26062075 |
SCIP dossier product name | MBV 1000-5000 |
Specification key | MBV 3000-11 |
Test function | Separate |
Test pressure connection size | 16 x 2 |
Test pressure connection type | M |
Type | MBV 3000 |
UK RoHS compliance | Out of scope |