Pressure switch, MBC 5000
061B503266
Regulation range [bar] Pe: 16.00 - 160.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 300.0
Regulation range [bar] Pe: 16.00 - 160.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 300.0
Gross weight | 0.309 Kilogram |
Net weight | 0.21 Kilogram |
Volume | 0.647 Liter |
EAN | 5702428833585 |
Gross weight | 0.309 Kilogram |
Net weight | 0.21 Kilogram |
Volume | 0.647 Liter |
EAN | 5702428833585 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD RoHS RoHS China UKCA |
Burst pressure [bar] | 1200 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120/250Vac, 1,16 A Pilot duty 120/250Vac, 6A resistive 120/250Vac,2,9FLA,17,4LRA |
Diff.@Max. range setting [bar] | 30 bar |
Diff.@Min. range setting [bar] | 15 bar |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 300 bar |
Max. test pressure [psig] | 4351 psig |
Max. Working Pressure [bar] | 300 bar |
Max. Working Pressure [psig] | 4350 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Piston |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 160 bar |
Regulation range [bar] Pe [min] | 16 bar |
Regulation range [MPa] Pe [max] | 16 MPa |
Regulation range [MPa] Pe [min] | 1.6 MPa |
Reset function | Auto |
SCIP dossier no. | c9549e84-c103-45b0-86ec-6021ce3385c8 |
Serviceable | No |
Specification key | 5251-1CB04 |
Type | MBC 5000 |
UK RoHS compliance | Out of scope |
UL approval file name | E31024 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD RoHS RoHS China UKCA |
Burst pressure [bar] | 1200 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
120/250Vac, 1,16 A Pilot duty 120/250Vac, 6A resistive 120/250Vac,2,9FLA,17,4LRA |
Diff.@Max. range setting [bar] | 30 bar |
Diff.@Min. range setting [bar] | 15 bar |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 300 bar |
Max. test pressure [psig] | 4351 psig |
Max. Working Pressure [bar] | 300 bar |
Max. Working Pressure [psig] | 4350 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Piston |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 160 bar |
Regulation range [bar] Pe [min] | 16 bar |
Regulation range [MPa] Pe [max] | 16 MPa |
Regulation range [MPa] Pe [min] | 1.6 MPa |
Reset function | Auto |
SCIP dossier no. | c9549e84-c103-45b0-86ec-6021ce3385c8 |
Serviceable | No |
Specification key | 5251-1CB04 |
Type | MBC 5000 |
UK RoHS compliance | Out of scope |
UL approval file name | E31024 |