Differential pressure switch, MBC 5180
061B124166
Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45.0
Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45.0
Gross weight | 0.418 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 0.989 Liter |
EAN | 5702423260850 |
Gross weight | 0.418 Kilogram |
Net weight | 0.3 Kilogram |
Volume | 0.989 Liter |
EAN | 5702423260850 |
Alarm Signal | Rising |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | 14 °F |
Approval |
ABS CCC CCS CE EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RoHS RoHS China TYSK |
Burst pressure [bar] | 90 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Diff.press.setting range [bar] [max] | 5 bar |
Diff.press.setting range [bar] [min] | 0.3 bar |
Diff.press.setting range [MPa] [max] | 0.5 MPa |
Diff.press.setting range [MPa] [min] | 0.03 MPa |
Diff.press.setting range [psi] [max] | 72.5 psi |
Diff.press.setting range [psi] [min] | 4.3 psi |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | M20 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 1.6 bar |
Factory setting [MPa] | 0.16 MPa |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 68 bar |
Max. test pressure [psig] | 986 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Operat. range LP side [bar] Pe [max] | 30 bar |
Operat. range LP side [bar] Pe [min] | 0 bar |
Operat. range LP side [psig]Pe [max] | 435 psig |
Operat. range LP side [psig]Pe [min] | 0 psig |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | c9549e84-c103-45b0-86ec-6021ce3385c8 |
Serviceable | No |
Specification key | 2031-2DB04 |
Type | MBC 5180 |
UK RoHS compliance | Out of scope |
Alarm Signal | Rising |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | 14 °F |
Approval |
ABS CCC CCS CE EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RoHS RoHS China TYSK |
Burst pressure [bar] | 90 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Diff.press.setting range [bar] [max] | 5 bar |
Diff.press.setting range [bar] [min] | 0.3 bar |
Diff.press.setting range [MPa] [max] | 0.5 MPa |
Diff.press.setting range [MPa] [min] | 0.03 MPa |
Diff.press.setting range [psi] [max] | 72.5 psi |
Diff.press.setting range [psi] [min] | 4.3 psi |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | M20 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 1.6 bar |
Factory setting [MPa] | 0.16 MPa |
In scope of WEEE and contain batteries | No |
Max. test pressure [bar] Pe | 68 bar |
Max. test pressure [psig] | 986 psig |
Max. Working Pressure [bar] | 45 bar |
Max. Working Pressure [psig] | 653 psig |
Operat. range LP side [bar] Pe [max] | 30 bar |
Operat. range LP side [bar] Pe [min] | 0 bar |
Operat. range LP side [psig]Pe [max] | 435 psig |
Operat. range LP side [psig]Pe [min] | 0 psig |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Generic accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | c9549e84-c103-45b0-86ec-6021ce3385c8 |
Serviceable | No |
Specification key | 2031-2DB04 |
Type | MBC 5180 |
UK RoHS compliance | Out of scope |