Switches accessories, Gasket Set For Sensor Pocket
060L327366
Gasket Set For Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gasket Set For Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.025 Kilogram |
Net weight | 0.024 Kilogram |
Volume | 0.077 Liter |
EAN | 5702423156023 |
Gross weight | 0.025 Kilogram |
Net weight | 0.024 Kilogram |
Volume | 0.077 Liter |
EAN | 5702423156023 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket |
Used for product |
CAS KPS MBC RT |
Used for product comments | For not arm. capillary tube |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Switches accessories |
Product Name Description | Gasket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Gasket |
Used for product |
CAS KPS MBC RT |
Used for product comments | For not arm. capillary tube |