Accessories, sensors, Accessory Cable 1.35m w Angled M12 I/60
060G8303
Accessory Cable 1.35m w Angled M12 I/60, Used for product: All Pressure Products, Packing format: Industrial pack, Quantity per packing format: 60
Accessory Cable 1.35m w Angled M12 I/60, Used for product: All Pressure Products, Packing format: Industrial pack, Quantity per packing format: 60
Gross weight | 0.075 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.375 Liter |
EAN | 5715162699768 |
Gross weight | 0.075 Kilogram |
Net weight | 0.068 Kilogram |
Volume | 0.375 Liter |
EAN | 5715162699768 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | All Pressure Products |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | All Pressure Products |