Accessories, sensors, Accessory Cable 2.0m w Angled M12 I/30
060G8302
Accessory Cable 2.0m w Angled M12 I/30, Used for product: All Pressure Products, Packing format: Industrial pack, Quantity per packing format: 30
Accessory Cable 2.0m w Angled M12 I/30, Used for product: All Pressure Products, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.105 Kilogram |
Net weight | 0.097 Kilogram |
Volume | 0.75 Liter |
EAN | 5715162699737 |
Gross weight | 0.105 Kilogram |
Net weight | 0.097 Kilogram |
Volume | 0.75 Liter |
EAN | 5715162699737 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 30 pc |
Type | Accessory |
Used for product | All Pressure Products |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 30 pc |
Type | Accessory |
Used for product | All Pressure Products |