Accessories, sensors, Accessory Cable 0.8m w round packard
060G8085
Accessory Cable 0.8m w round packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
Accessory Cable 0.8m w round packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 60
Gross weight | 0.034 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428657105 |
Gross weight | 0.034 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.104 Liter |
EAN | 5702428657105 |
CE evaluated | Yes |
Contain batteries | No |
Further information | 0,8 M CABLE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | DST P1XX |
CE evaluated | Yes |
Contain batteries | No |
Further information | 0,8 M CABLE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 60 pc |
Type | Accessory |
Used for product | DST P1XX |