Pressure transmitter, AKS 2050, -1.00 bar - 59.00 bar, -14.50 psi - 855.50 psi

060G6342

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 2050-N636-A0EC04-0

Product details

Gross weight 0.142 Kilogram
Net weight 0.126 Kilogram
Volume 0.263 Liter
EAN 5702428885744

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
cUR
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard E227388
E31024
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 40 °C
Compensated temp. range [°C] [min] -30 °C
Compensated temp. range [°F] [max] 104 °F
Compensated temp. range [°F] [min] -22 °F
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Flush diaphragm No
High Clipping Level 98
In scope of WEEE Yes
International Article Number 5702428885744
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Ratio metric
Overload pressure max. [bar] 354 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 59 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 855.5 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 2050-N636-A0EC04-0
Supply voltage [V] DC [max] 6 V
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 4.5 V
Type AKS 2050
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality