Pressure transmitter, MBS 3050, 0.00 bar - 500.00 bar, 0.00 psi - 7250.00 psi

060G5824

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 3050-3736-G7BD10-3

Product details

Gross weight 0.167 Kilogram
Net weight 0.149 Kilogram
Volume 0.424 Liter
EAN 5702423284573

 

+ output Pin 1
+ supply Pin 2
- common Pin 3
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Autofrettage Pressure 1600 bar
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Comments 130 MM / PIN: GOLD PLATED.
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Flying leads
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
Flush diaphragm No
High Clipping Level 98
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702423284573
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Ratio metric
Overload pressure max. [bar] 1500 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 9/16-18
Pressure connection standard ISO 11926
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 500 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 7250 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
MBS 3050-3736-G7BD10-3
Supply voltage [V] DC [max] 6 V
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 4.5 V
Type MBS 3050
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality