+ output |
Pin 3 |
+ supply |
Pin 1 |
- common |
Pin 2 |
Accuracy, max. [±FS%] |
1 % |
Accuracy, typical [±FS%] |
0.5 % |
Adj. zero point and span |
No |
Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
185 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Approval |
ATEX cUR |
Approval comments |
ATEX Ex ec IIA T4 Gc |
Approval standard |
E227388 E31024 |
China RoHS compliance |
Out of scope |
Compensated temp. range [°C] [max] |
40 °C |
Compensated temp. range [°C] [min] |
-30 °C |
Compensated temp. range [°F] [max] |
104 °F |
Compensated temp. range [°F] [min] |
-22 °F |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Male |
Electrical connection |
Angular connector |
Electrical connection size |
4 pin |
Electrical connection standard |
EN 175301-803-A |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Out of scope |
Flush diaphragm |
No |
High Clipping Level |
98 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702423275762 |
Intrinsically safe |
No |
Low Clipping level |
4 |
Medium temperature range [°C] [max] |
85 °C |
Medium temperature range [°C] [min] |
-40 °C |
Medium temperature range [°F] [max] |
185 °F |
Medium temperature range [°F] [min] |
-40 °F |
Non-linearity BFSL [±FS%] |
0.2 % |
Output signal |
Ratio metric |
Overload pressure max. [bar] |
594 bar |
Packing format |
Multi pack |
Pressure connection size |
3/8 |
Pressure connection standard |
EN 837 |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure range [bar] [max] |
99 bar |
Pressure range [bar] [min] |
-1 bar |
Pressure range [psi] [max] |
1435.5 psi |
Pressure range [psi] [min] |
-14.5 psi |
Pressure reference |
Sealed gauge |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
Yes |
Quantity per packing format |
20 pc |
Ratiometric of Vsupply [%] [max] |
90 % |
Ratiometric of Vsupply [%] [min] |
10 % |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
AKS 2050-P136-A0AB06-0 |
Supply voltage [V] DC [max] |
6 V |
Supply voltage [V] DC [max] |
5.5 V |
Supply voltage [V] DC [min] |
5 V |
Supply voltage [V] DC [min] |
4.5 V |
Type |
AKS 2050 |
UK RoHS compliance |
Out of scope |