+ output |
Pin 3 |
+ supply |
Pin 1 |
- common |
Pin 2 |
Accuracy, max. [±FS%] |
1 % |
Accuracy, typical [±FS%] |
0.5 % |
Adj. zero point and span |
No |
Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
185 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Approval |
ATEX |
Approval comments |
ATEX Ex ec IIA T4 Gc |
China RoHS compliance |
Yes exceed limitations |
Compensated temp. range [°C] [max] |
80 °C |
Compensated temp. range [°C] [min] |
0 °C |
Compensated temp. range [°F] [max] |
176 °F |
Compensated temp. range [°F] [min] |
32 °F |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. Male/Female |
Male and Female |
Electrical connection |
Angular connector |
Electrical connection size |
Pg 9 |
Electrical connection standard |
EN 175301-803-A |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
No |
Flush diaphragm |
No |
High Clipping Level |
5.6 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702423232437 |
Intrinsically safe |
No |
Low Clipping level |
0.1 |
Medium temperature range [°C] [max] |
85 °C |
Medium temperature range [°C] [min] |
-40 °C |
Medium temperature range [°F] [max] |
185 °F |
Medium temperature range [°F] [min] |
-40 °F |
Non-linearity BFSL [±FS%] |
0.5 % |
Output signal |
Voltage |
Output signal [V] [max] |
5 V |
Output signal [V] [min] |
1 V |
Overload pressure max. [bar] |
82.6 bar |
Overload pressure max. [psi] |
1198 psi |
Packing format |
Multi pack |
Pressure connection HEX [mm] |
27 mm |
Pressure connection size |
1/4-18 |
Pressure connection standard |
ANSI/ASME B1.20.1 |
Pressure connection type |
NPT |
Pressure Male/Female |
Male |
Pressure range [bar] [max] |
12.8 bar |
Pressure range [bar] [min] |
-1 bar |
Pressure range [psi] [max] |
185 psi |
Pressure range [psi] [min] |
-14.5 psi |
Pressure reference |
Sealed gauge |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
No |
Quantity per packing format |
14 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
MBS 3000-9333-A1AC04-0 |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [min] |
9 V |
Supply voltage [V] DC [min] |
9 V |
Type |
MBS 3000 |
UK RoHS compliance |
Yes |